Download dokument () af 20
We make what matters work*

120625
Modelkode: XVTL-BP-W-6/14-185

Eaton xEffect xVtl Mounting frame for Profi+ service outgoers, fixed mounted design, door distance of 185 mm, HxW=1400x600mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
120625
EAN
4015081184552
Product Length/Depth
1350 mm
Product Height
90 mm
Product Width
200 mm
Product Weight
17.125 kg
Compliances
RoHS conform
Model Code
XVTL-BP-W-6/14-185

Produktspecifikationer

Accessory/spare part type
Adapter kit
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.