Download dokument () af 20
We make what matters work*

120688
Modelkode: BPZ-MN-FS-800/2

Eaton xEnergy Basic Front cover for "mask" distribution board base, H x W = 200 x 773 mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
120688
EAN
4015081185184
Product Length/Depth
15 mm
Product Height
200 mm
Product Width
771 mm
Product Weight
3.7 kg
Compliances
RoHS conform
Model Code
BPZ-MN-FS-800/2

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
15 mm
Suitable for enclosure building width
773 mm
Material
Steel
Model
Base front/back
Impact strength
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.