Download dokument () af 20
We make what matters work*

120703
Modelkode: BPZ-BR/SASY/MSW/H-2/1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set IEC Busbar support SASY for MSW application 2 poles WxH=1200x200mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
120703
EAN
4015081185337
Product Length/Depth
90 mm
Product Height
200 mm
Product Width
1120 mm
Product Weight
2.6 kg
Compliances
RoHS conform
Model Code
BPZ-BR/SASY/MSW/H-2/1200

Produktspecifikationer

Used with
SASY
Fitted with:
Cover
Busbar position
Center central
Current rating - max
400 A
Busbar distance
60 mm
Busbar height
30 mm
Busbar thickness - max
5 mm
Suitable for width
1200 mm
Application
  • IEC busbar support
  • Mounting side wall assembly configuration
Number of poles
Two-pole
Color
Light gray (RAL 7035)
Mounting position
Horizontal
Vertical
Functions
Additional equipment
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Suitable for
For single mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.