Download dokument () af 20
We make what matters work*

120714
Modelkode: BPZ-BR/SASY/MSW/H-5/400

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set IEC Busbar support SASY for MSW application 5 poles WxH=400x450mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
120714
EAN
4015081185443
Product Length/Depth
90 mm
Product Height
450 mm
Product Width
320 mm
Product Weight
2.7 kg
Compliances
RoHS conform
Model Code
BPZ-BR/SASY/MSW/H-5/400

Produktspecifikationer

Used with
SASY
Fitted with:
Cover
Busbar position
Center central
Current rating - max
400 A
Busbar distance
60 mm
Busbar height
30 mm
Busbar thickness - max
5 mm
Suitable for width
400 mm
Application
  • IEC busbar support
  • Mounting side wall assembly configuration
Number of poles
Five-pole
Color
Light gray (RAL 7035)
Mounting position
Vertical
Horizontal
Functions
Additional equipment
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Suitable for
For single mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.