Download dokument () af 20
We make what matters work*

120726
Modelkode: BPZ-ASMF-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for mounting on base frame, W = 1200 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120726
EAN
4015081185566
Product Length/Depth
180 mm
Product Height
30 mm
Product Width
1194 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
BPZ-ASMF-1200

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.