Download dokument () af 20
We make what matters work*

120742
Modelkode: BPZ-MPL-NZM1X-400-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for multiple mounting NZM1 vertical W=400mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
120742
EAN
4015081185726
Product Length/Depth
96 mm
Product Height
160 mm
Product Width
292 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
BPZ-MPL-NZM1X-400-MV

Produktspecifikationer

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
400 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Suitable for
Multiple mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.