Download dokument () af 20
We make what matters work*

120766
Modelkode: BPZ-LOCK/Z

Eaton xEnergy Basic LV systems Low voltage switchgear. Profile half cylinder with 2 keys

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
120766
EAN
4015081185962
Product Length/Depth
45 mm
Product Height
35 mm
Product Width
20 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
BPZ-LOCK/Z

Produktspecifikationer

Type
Additional equipment
Model
Cylinder
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.