Download dokument () af 20
We make what matters work*

120781
Modelkode: BPZ-DRS-MT-MSW-1200/400-3-A

Eaton xEnergy Basic LV systems Low voltage switchgear. ZVT DIN-rail kit HxW=400x1200mm, 3-A

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120781
EAN
4015081186112
Product Length/Depth
145 mm
Product Height
400 mm
Product Width
635 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
BPZ-DRS-MT-MSW-1200/400-3-A

Produktspecifikationer

Type
Additional equipment
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.