Download dokument () af 20
We make what matters work*

120788
Modelkode: BPZ-FP/MSW-800/175-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=175x800mm, with 45 mm device cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
120788
EAN
4015081186181
Product Length/Depth
25 mm
Product Height
175 mm
Product Width
720 mm
Product Weight
1.17 kg
Compliances
RoHS conform
Model Code
BPZ-FP/MSW-800/175-45

Produktspecifikationer

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
175 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Number of rows
1
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Number of module space units (total)
35

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.