Download dokument () af 20
We make what matters work*

12104 SC

Eaton B-Line series Type 1 junction boxes, 12" height, 10" length, 4" width, NEMA 1, Screw cover, SC enclosure, Surface mounted, Small single door, 5 side knockouts,4 top-bottom knockouts, Thru holes, Carbon steel

Generelle specifikationer

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
12104 SC
UPC
782051224801
Product Length/Depth
10 in
Product Height
12 in
Product Width
4 in
Product Weight
7.2 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
4
Side knockouts
5
Top knockouts
4

Eksportér produktspecifikation