Download dokument () af 20
We make what matters work*

12105-FTC

Eaton B-Line series JIC panel enclosure, 12" height, 5" length, 10" width, NEMA 12, Hinged cover, 12FTC enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
12105-FTC
UPC
782051094541
Product Length/Depth
5 in
Product Height
12 in
Product Width
10 in
Product Weight
9.9 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
Cont. piano hinge,panel mount,pulldrawn catch
Style
Small single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
12FTC enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

Eksportér produktspecifikation