Download dokument () af 20
We make what matters work*

121093
Modelkode: EVG-25/3PHAS/N/10MODUL/LS

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 10HP

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
121093
EAN
4015081189236
Product Length/Depth
255 mm
Product Height
38 mm
Product Width
15 mm
Product Weight
0.236 kg
Compliances
RoHS conform
Model Code
EVG-25/3PHAS/N/10MODUL/LS

Produktspecifikationer

Features
Insulated
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
3
Number of poles
Three-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
10
Number of phases
3
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
Devices with N-busbar

Eksportér produktspecifikation

Declarations of conformity

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.