Download dokument () af 20
We make what matters work*

12126 RTC

Eaton B-Line series utility enclosures, 12" height, 6" length, 12" width, NEMA 3R, Hinged cover, RTC cabinet, Surface mounted, Small single door, 5 bottom knockouts, Embossed thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series utility enclosures
Catalog Number
12126 RTC
UPC
782051210903
Product Length/Depth
6 in
Product Height
12 in
Product Width
12 in
Product Weight
11.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
Rain hood, heavy-duty butt hinge, t-handle
Style
Small single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
18 gauge
Model
RTC cabinet
Mounting method
Surface
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
Embossed thru holes
Bottom knockouts
5

Eksportér produktspecifikation