Vidensøgning
Download dokument () af 20
We make what matters work*

121442
Modelkode: XSPTF0806-XF

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges XF, for, WxD=800x600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
121442
EAN
4015081192625
Product Length/Depth
700 mm
Product Height
30 mm
Product Width
500 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XSPTF0806-XF

Yderligere oplysninger

Fitted with:
Cable entry
RAL-number
7035
Suitable for
Bottom planking
Roof planking

Leveringsprogram

Color
Gray

Technical data - mechanical

Material
Steel
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.