Download dokument () af 20
We make what matters work*

121988
Modelkode: BB-UL-18/3P+AS-3,5M/48

Eaton Distribution parts. Phase busbar, 3-phase, 18qmm, pin, 1m, 3,5M/48

General specifications

Product Name
Eaton Distribution parts
Catalog Number
121988
EAN
4015081201884
Product Length/Depth
982 mm
Product Height
37 mm
Product Width
22 mm
Product Weight
0.786 kg
Compliances
RoHS conform
Certifications
UL 508
Model Code
BB-UL-18/3P+AS-3,5M/48

Produktspecifikationer

Used with
BB-UL
Busbar
Type
  • BB-UL
  • Busbar
Features
Insulated
Accessory/spare part type
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated operational current for specified heat dissipation (In)
80 A
Rated surge voltage
10 KV
Rated uninterrupted current (Iu)
80 A
Static heat dissipation, non-current-dependent
0 W
Suitable for number of devices
48
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Forty-eight-pole
Color
Other
Ambient operating temperature - max
100 °C
Ambient operating temperature - min
-5 °C
Cross section
18 mm²
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of modular spacings
48
Number of phases
3
Rated operational voltage (Ue) - max
277 V
Rated conditional short-circuit current (Iq)
10 kA
Functions
Busbar
Suitable for
48 devices

Eksportér produktspecifikation

Installationsvejledning

System overview

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.