Download dokument () af 20
We make what matters work*

122002-35A
Modelkode: ECA15

122002-35A - INSTALLATION 2.000-14 SPLINE ECA

General specifications

Product Name
Eaton ECA-15.5 INCH Clutch
Catalog Number
122002-35A
UPC
840379301434
Product Height
7.25 in
Product Weight
141 lb
Certifications
Not Applicable
Model Code
ECA15

Produktspecifikationer

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1850 ft lb
Input shaft size
2.00"-14
Torsional Spring Rate
256 ft lb/deg
Number of Discs
2 EA
Transmission Type
Automated
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

Eksportér produktspecifikation