Vidensøgning
Download dokument () af 20
We make what matters work*

122036
Modelkode: XMMC1006-PI-2

Eaton xEnergy Main LV systems LV switchgear. Plug in module, +DIN rail, form 2b, H=200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
122036
EAN
4015081202348
Product Length/Depth
150 mm
Product Height
250 mm
Product Width
550 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
XMMC1006-PI-2

Delivery program

Model
Other
Color
Stainless steel

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm

Additional information

RAL-number
0

Eksportér produktspecifikation