Download dokument () af 20
We make what matters work*

122693
Modelkode: BPZ-LOCK/VW-E1

Eaton xEnergy Basic LV systems Low voltage switchgear. Lock

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
122693
EAN
4015081220311
Product Length/Depth
45 mm
Product Height
35 mm
Product Width
20 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
BPZ-LOCK/VW-E1

Produktspecifikationer

Type
Additional equipment
Handle type
Key
Closure type
Cylinder
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Espagnolette locking (3-point locking)
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.