Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

122888
Modelkode: IZMX-CAS403-4000-SEC

IZMX-CAS403-4000-SEC. Cassette 4000A, IZMX403 m. control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
122888
EAN
4015081204939
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
CE Marked
RoHS conform
Model Code
IZMX-CAS403-4000-SEC

Yderligere oplysninger

Accessory/spare part type
Withdrawable units

Leveringsprogram

Amperage Rating
4000 A
Features
Version as built-in device
Nominal current
4000 A
Number of poles
Three-pole
Special features
  • Control circuit terminal
  • Equipment supplied: arcing chamber cover, coding to basic device
  • With arcing chamber cover
  • With control conductor terminals fully fitted.
Type
Accessory
Used with
INX40…3-…W
Three-pole
IZMX40…3-…W

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical data - electrical

Electrical connection type of main circuit
Rail connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.