Vidensøgning
Download dokument () af 20
We make what matters work*

122892
Modelkode: IZMX-MCAM

Eaton Moeller series IZMX/INX - ACB. Modbus communication module for circuit-breaker with (DTU) universal- or (DTP) professional protection

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
122892
EAN
4015081204977
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
IZMX-MCAM

Additional information

Accessory/spare part type
Communication and measuring function
Options / accessories trip blocks

Delivery program

Special features
  • Can be used for circuit-breakers with U or P trip blocks.
  • If retrofitting for fixed mounting circuit-breakers, the module is clipped, next to the circuit-breaker, onto a top hat DIN rail. A configured connection cable→#172969 is required for this purpose.
  • Communication module MODBus
Type
Accessory
Used with
IZMX…-U…
IZMX…-P…

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Eksportér produktspecifikation

eCAD model

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.