Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

122904
Modelkode: IZMX-CAS404-4000-SEC

IZMX-CAS404-4000-SEC. Cassette 4000A, IZMX404 m. control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
122904
EAN
4015081205097
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
35 kg
Compliances
CE Marked
RoHS conform
Model Code
IZMX-CAS404-4000-SEC

Additional information

Accessory/spare part type
Withdrawable units

Delivery program

Amperage Rating
4000 A
Features
Version as built-in device
Nominal current
4000 A
Number of poles
Four-pole
Special features
  • Control circuit terminal
  • Equipment supplied: arcing chamber cover, coding to basic device
  • With arcing chamber cover
  • With control conductor terminals fully fitted.
Type
Accessory
Used with
IZMX40…4-…W
INX40…4-…W
Four-pole

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical Data - Electrical

Electrical connection type of main circuit
Rail connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.