Vidensøgning
Download dokument () af 20
We make what matters work*

123226
Modelkode: IZMX16B4-U06W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 630 A, Icu (<= 440V/690V 42/42): 42 kA, Ics (<= 440V/690V 42/42): 42 kA, Ir 315 A - 630 A, Withdrawable, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123226
EAN
4015081208319
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
RoHS conform
Model Code
IZMX16B4-U06W

Delivery program

Type
Circuit breaker
Number of poles
Four-pole

Technical Data - Electrical

Rated uninterrupted current (Iu)
630 A

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.