Vidensøgning
Download dokument () af 20
We make what matters work*

123238
Modelkode: INX16B4-10W

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4p, 1000A, withdrawable, 16B4, 10W

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123238
EAN
4015081208432
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
RoHS conform
Model Code
INX16B4-10W

Delivery program

Number of poles
Four-pole
Type
Switch disconnector

Technical Data - Electrical

Rated uninterrupted current (Iu)
1000 A

Technical Data - Mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.