Vidensøgning
Download dokument () af 20
We make what matters work*

123373
Modelkode: IZMX16N3-V10F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 3p, 1000 A, Icu (<= 440V 50/60 Hz): 50 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 500 A - 1000 A, Fixed, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123373
EAN
4015081209781
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
16.745 kg
Compliances
RoHS conform
Model Code
IZMX16N3-V10F

Delivery program

Number of poles
Three-pole
Type
Circuit breaker

Technical Data - Electrical

Rated uninterrupted current (Iu)
1000 A

Technical Data - Mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.