Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

123801
Modelkode: IZMX-UVR110AD

Eaton Moeller series IZMX/INX - ACB. Undervoltage release 110-125 VAC/DC

General specifications

Product Name
Eaton Moeller series IZMX/INX undervoltage release
Catalog Number
123801
EAN
4015081214068
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.091 kg
Compliances
RoHS conform
Model Code
IZMX-UVR110AD

Additional information

Accessory/spare part type
Remote switching

Delivery program

Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • Cannot be combined with a second shunt release.
  • Retrofitting kit
  • Slot on the right on the adapter plate.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Suitable for
Power circuit breaker
Off-load switch
Type
Accessory
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical Data - Electrical

Circuit breaker total switching time
37 ms (Us = 100%)
Control voltage operating range
110 - 127 V AC (50/60 Hz)
0.85 - 1.1 x Us
110 - 125 V DC
Current rating - max
0.056 A (maximum holding current)
Electric connection type
Flat plug-in connection
Pick-up power consumption at 35 ms - max
890 VA/W
Power consumption
5 VA/W AC/DC
Rated control supply voltage (Us) at AC, 50 Hz - max
127 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
127 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at DC - max
125 V
Rated control supply voltage (Us) at DC - min
110 V
Rated operational current
0.056 A (maximum holding current)
Voltage type
AC/DC

Technical Data - Mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.