Vidensøgning
Download dokument () af 20
We make what matters work*

123873
IZMX-UVR220AD

Eaton Moeller series IZMX/INX - ACB. Undervoltage release 220-240 VAC/DC

Generelle specifikationer

Product Name
Eaton Moeller series IZMX/INX undervoltage release
Catalog Number
123873
EAN
4015081214785
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.09 kg
Compliances
RoHS conform
Certifications
EN Listed
IEC Rated
Model Code
IZMX-UVR220AD

Yderligere oplysninger

Accessory/spare part type
Remote switching

Leveringsprogram

Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • Cannot be combined with a second shunt release.
  • Retrofitting kit
  • Slot on the right on the adapter plate.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Suitable for
Off-load switch
Power circuit breaker
Type
Accessory
Used with
IZMX40…W Series, INX40…W Series
INX16..., INX40...
IZMX16..., IZMX40...

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical data - electrical

Circuit breaker total switching time
37 ms (Us = 100%)
Control voltage operating range
208 - 240 V AC (50/60 Hz)
0.85 - 1.1 x Us
208 - 250 V DC
Current rating - max
0.028 A (maximum holding current)
Electric connection type
Flat plug-in connection
Pick-up power consumption at 35 ms - max
910 VA/W
Power consumption
5 VA/W AC/DC
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Rated operational current
0.028 A (maximum holding current)
Voltage type
AC/DC

Technical data - mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.