Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

123978
Modelkode: +IZMX-M16-60DC

+IZMX-M16-60DC. Motor operator 60 VDC

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
123978
EAN
4015081215836
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.907 kg
Compliances
CE Marked
RoHS conform
Model Code
+IZMX-M16-60DC

Additional information

Accessory/spare part type
Remote switching

Delivery program

Special features
  • DC
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
Type
Accessory
Used with
INX16…
IZMX16…

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical Data - Electrical

Control voltage operating range
60 V DC
0.85 - 1.1 x Us
Current rating - max
3 A (maximum holding current)
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
3 s DC
Pick-up power consumption at 35 ms - max
3 VA/W
Power consumption
150 W DC
150 VA/W AC/DC
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Rated operational current
3 A (maximum holding current)
3 A DC
Starting current rating
15 A DC
Voltage type
DC

Technical Data - Mechanical

Number of actuation per minute - max
3
Switch drive type
Motor drive

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.