Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

123986
Modelkode: IZMX-CAS163-1600-SEC

Eaton Moeller series IZMX/INX - ACB. Cassette 1600A, IZMX163 m. control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
123986
EAN
4015081215911
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
17.575 kg
Compliances
RoHS conform
Certifications
EN Listed
IEC Rated
Model Code
IZMX-CAS163-1600-SEC

Additional information

Accessory/spare part type
Withdrawable units

Delivery program

Amperage Rating
1600 A
Connection
Control cable
Features
Version as built-in device
Nominal current
1600 A
Number of poles
Three-pole
Special features
  • Control circuit terminal
  • Equipment supplied: arcing chamber cover, coding to basic device
  • With arcing chamber cover
  • With control conductor terminals fully fitted.
Type
Accessory
Used with
IZMX40…W Series, INX40…W Series
INX16…3-…W
IZMX16…3-…W
Three-pole

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical Data - Electrical

Electrical connection type of main circuit
Rail connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.