Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

124059
Modelkode: +IZMX-STS60DC

+IZMX-STS60DC. Shunt release (for power circuit breaker);(2) 60VDC

General specifications

Product Name
Eaton Moeller series IZMX/INX shunt release
Catalog Number
124059
EAN
4015081216642
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
CE Marked
RoHS conform
Model Code
+IZMX-STS60DC

Additional information

Accessory/spare part type
Remote switching

Delivery program

Special features
  • Cannot be combined with an undervoltage release.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Suitable for
Power circuit breaker
Off-load switch
Type
Accessory
Used with
IZMX16..., IZMX40...
INX16..., INX40...

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical Data - Electrical

Adjustment range undelayed short-circuit release (end value) - max
0 A
Circuit breaker total switching time
22 ms (Us = 100%)
Control voltage operating range
60 V DC
0.7 - 1.1 x Us
Current rating - max
0.07 A (maximum holding current)
Electric connection type
Flat plug-in connection
Initial value of the undelayed short-circuit release - min
0 A
Pick-up power consumption at 35 ms - max
540 VA/W
Power consumption
5 VA/W AC/DC
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Rated operational current
0.07 A (maximum holding current)
Voltage type
DC

Technical Data - Mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.