Vidensøgning
Download dokument () af 20
We make what matters work*

124417
Modelkode: XPLB1008

Eaton xEnergy Main LV systems LV switchgear. Partition, SL devices/busbar back area, WxD=1000x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
124417
EAN
4015081220410
Product Length/Depth
950 mm
Product Height
140 mm
Product Width
920 mm
Product Weight
6.9 kg
Compliances
RoHS conform
Model Code
XPLB1008

Additional information

RAL-number
0
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b
Internal separation form 2a

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Assembly kit
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Galvanized

Eksportér produktspecifikation