Download dokument () af 20
We make what matters work*
Udgået

125685
Modelkode: SVX007A2-4A1B1

Eaton SVX Variable frequency drive, 400 V AC, 3-phase, 12 A, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR5

General specifications

Product Name
Eaton SVX Variable frequency drive
Catalog Number
125685
EAN
4015081232956
Product Length/Depth
419 mm
Product Height
214 mm
Product Width
144 mm
Product Weight
8.1 kg
Certifications
UL 508C
CSA-C22.2 No. 14
Specification for general requirements: IEC/EN 61800-2
CUL
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
Certified by UL for use in Canada
DNV
UL
CE
RCM
CSA Class No.: 3211-06
UL File No.: E134360
UL report applies to both US and Canada
IEC/EN61800-3
Safety: EN 61800-5-1: 2003
RoHS, ISO 9001
IEC/EN 61800-3
IEC/EN61800-5
Model Code
SVX007A2-4A1B1

Produktspecifikationer

Product Category
Variable frequency drives
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal DC link
OLED display
Brake chopper
IGBT inverter
Radio interference suppression filter
DC link choke
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water
Connection to SmartWire-DT
No
Operating mode
Sensorless vector control (SLV)
U/f control
Frame size
FR5
Altitude
Max. 3000 m
Above 1000 m with 1 % performance reduction per 100 m
Max. 1000 m
Application in domestic and commercial area permitted
No
Application in industrial area permitted
No
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Assigned motor current IM at 400 V, 50 Hz, 110% overload
15.2 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
11.3 A
Mounting position
Vertical
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
480 VAC
Communication interface
DeviceNet, optional
BACnet/IP, optional
LonWorks, optional
CANopen®, optional
PROFIBUS-DP
Modbus-TCP, optional
Converter type
Other
Degree of protection
IP54
NEMA Other
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
11 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
14 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz
7.5 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
10 HP
Equipment heat dissipation, current-dependent Pvid
138 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Output voltage (U2)
500 V AC, 3-phase
480 V AC, 3-phase
400 V AC, 3-phase
Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)
Supply frequency
50/60 Hz
Mains voltage - max
500 V
Mains voltage - min
380 V
Number of outputs (analog)
1
Output frequency - max
320 Hz
Output frequency - min
0 Hz
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
10 kHz, 1 - 16 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
16 A
Rated operational current (Ie) at 150% overload
12 A
Rated operational current for specified heat dissipation (In)
12 A
Rated operational power at 380/400 V, 50 Hz
5.5 kW
Rated operational power at 380/400 V, 50 Hz, 110% overload
7.5 kW

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.