Vidensøgning
Download dokument () af 20
We make what matters work*

125973
Modelkode: XMN130804M-BS

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM1, horizontal, 3/4p, HxW=200x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125973
EAN
4015081235711
Product Length/Depth
30 mm
Product Height
210 mm
Product Width
330 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
XMN130804M-BS

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Stainless steel
Model
Other

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
425 mm

Eksportér produktspecifikation