Vidensøgning
Download dokument () af 20
We make what matters work*

125979
Modelkode: XMN241206M-BS

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, fixed/withdrawable, 4p, HxW=300x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125979
EAN
4015081235773
Product Length/Depth
30 mm
Product Height
310 mm
Product Width
500 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
XMN241206M-BS

Additional information

RAL-number
0

Delivery program

Color
Stainless steel
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation