Vidensøgning
Download dokument () af 20
We make what matters work*

125982
Modelkode: XMN342406M-BS

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM3, horizontal, 3/4p, fixed, HxW=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125982
EAN
4015081235803
Product Length/Depth
30 mm
Product Height
610 mm
Product Width
500 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
XMN342406M-BS

Additional information

RAL-number
0

Delivery program

Color
Stainless steel
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation