Download dokument () af 20
We make what matters work*

126-12LC

Eaton B-Line series closure plate, Closure plate, NEMA 12, Steel

General specifications

Product Name
Eaton B-Line series closure plate
Catalog Number
126-12LC
UPC
782051003963
Product Length/Depth
17.5 in
Product Height
6 in
Product Width
12 in
Product Weight
29 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Produktspecifikationer

Material
Steel
Special features
NEMA12
Type
Closure plate

Eksportér produktspecifikation