Vidensøgning
Download dokument () af 20
We make what matters work*

126001
Modelkode: XPIBCB-E-04

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM connection-/busbar back area, EVEN, W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126001
EAN
4015081235902
Product Length/Depth
1260 mm
Product Height
50 mm
Product Width
325 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
XPIBCB-E-04

Additional information

RAL-number
0
Suitable for
Internal separation form 2b
Internal separation form 3b
Internal separation form 3a
Internal separation form 2a
Internal separation form 4a
Internal separation form 4b

Delivery program

Color
Gray

Technical data - mechanical

Construction type
Individual part
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
50 mm
Suitable for enclosure building width
425 mm
Surface finishing
Other

Eksportér produktspecifikation