Eaton Bussmann series medium voltage BS air fuse, 125 A, 12 kV, 20 kA, 76 x 359 mm, With Striker
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
12AKGH40125
|
| EAN |
5027590027830
|
| Product Length/Depth |
354 mm
|
| Product Height |
76.2 mm
|
| Product Width |
76.2 mm
|
| Product Weight |
4300 g
|
| Compliances |
BS 2692-1
|
| Certifications |
BS
|
| Amperage Rating |
125 A
|
| Breaking capacity |
20 kA
|
| Class |
Class back-up
|
| Rated frequency - min |
50 Hz
|
| Voltage rating |
12 kV
|
| Application |
|
| Fuse indicator |
With Striker
|
| Fuse size |
76 x 359 mm
|
| Mounting method |
Clip-in
|
| Standard |
British Standard
|