Vidensøgning
Download dokument () af 20
We make what matters work*

12FXLNJ100

Eaton Bussmann series medium voltage DIN fuse, 100 A, AC 12 kV, 3.5", 88 x 292 mm, fullrange, DIN

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FXLNJ100
EAN
5027590116855
Product Length/Depth
292 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.001 g
Compliances
DIN 43625
VDE 0670-4
Certifications
IEC60282-1

Electrical data

Amperage Rating
100 A
Breaking capacity
50 kA
Class
Class full-range
Rated frequency - min
50 Hz
Voltage rating
12 kV

Product specifications

Application
Primary side transformer protection
Fuse indicator
Non Indicating
Standard
DIN

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.