Download dokument () af 20
We make what matters work*

12OBCNA3
Modelkode: 3A 12kV 195x25.4mm VT Fuse Links no Tags

VT fuse-link, medium voltage, 3 A, AC 12 kV, 195 x 25.4 mm, back-up, BS, IEC, no tags

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
12OBCNA3
EAN
5027590432498
Product Length/Depth
195 mm
Product Height
25.4 mm
Product Width
254.4 mm
Product Weight
245 g
Compliances
BS 2692-1
Certifications
IEC60282-1
Model Code
3A 12kV 195x25.4mm VT Fuse Links no Tags

Produktspecifikationer

Amperage Rating
3 A
Fuse size
195 x 25.4 mm
Installation technique
Oil
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
British Standard
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Interrupt rating
45 kAIC
Construction size
195 x 25.4 mm
Voltage rating
1.2 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
OBCN

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.