Vidensøgning
Download dokument () af 20
We make what matters work*

12TDLEJ31.5
Modelkode: 12KV 31.5A 2"" DIN Brown Resin Seal Fuse

Eaton Bussmann series medium voltage DIN fuse, 31.5 A, AC 12 kV, 2", 51 x 292 mm, backup, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12TDLEJ31.5
EAN
5027590516426
UPC
051712186087
Product Length/Depth
292 mm
Product Height
54 mm
Product Width
51 mm
Product Weight
1700 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Model Code
12KV 31.5A 2"" DIN Brown Resin Seal Fuse

Compatible fuse clip

Used with
270303 Fuse clip
A3354710 Fuse clip

Electrical data

Amperage Rating
31.5 A
Breaking capacity
63 kA
Class
Class back-up
Pre arc (I2T)
1.4 x 1000
Rated frequency - min
50 Hz
Resistance
23.4 Ohms
Voltage rating
12 kV
Watt losses
28 W

Product specifications

Application
  • transformer protection
  • indoor or outdoor use
Fuse indicator
With Striker
Fuse size
51 x 292 mm
Mounting method
Clip-in
Standard
DIN

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.