Vidensøgning
Download dokument () af 20
We make what matters work*

13042201005

Eaton Crouse-Hinds series CEAG PXLED floodlight, 0.48A, 4000K color temp, 2xM25 plastic plugs, Glass cover, 10000 lm, 102 lm/W, Anod copper-free alum, Wide, >0.95, Swivel, 2 LED systems, Type 2410-max. 6mm² term, 110-277Vac, 127-270Vdc, 98W

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042201005
EAN
4251958101318
Product Length/Depth
502 mm
Product Height
303 mm
Product Width
259 mm
Product Weight
14.4 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 22
Zone 21
Ingress protection (IP) ratings
IP66
IP67

Product specifications

Lamp type
LED
Lumens
10000
Lumens per watt
102
Optical distribution
Wide beam
Color temperature
4000 K
Lens material
Toughened glass
Type
Type 2410 - max. 6 mm² terminals
Entry size
2 x M25 plastic threaded plugs
Wattage
98W
Voltage rating
110-277 Vac, 127-270 Vdc
Frequency rating
50-60 Hz
Amperage Rating
0.48A
Power factor
> 0.95
Material
Anodized copper-free aluminum
Special features
Swivel bracket, two LED systems

Eksportér produktspecifikation