Vidensøgning
Download dokument () af 20
We make what matters work*

13042310001

Eaton Crouse-Hinds series CEAG PXLED floodlight, 0.72A 5700 K color temp, 2 x M25 metal cable glands, Glass cover, 15000 lm, 110 lm/W, Anodized copper-free alum, Narrow, > 0.95, Swivel bracket, 3 LED systems, 110-277 Vac, 127-270 Vdc, 147W

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042310001
EAN
4250959974280
Product Length/Depth
465 mm
Product Height
607 mm
Product Width
325 mm
Product Weight
24.3 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
IP67

Product specifications

Lamp type
LED
Lumens
15000
Lumens per watt
110
Optical distribution
Narrow beam
Color temperature
5700 K
Lens material
Toughened glass
Entry size
2 x M25 ADE-1F2 metal cable glands
Wattage
147W
Voltage rating
110-277 Vac, 127-270 Vdc
Frequency rating
50-60 Hz
Amperage Rating
0.72A
Power factor
> 0.95
Material
Anodized copper-free aluminum
Special features
Swivel bracket, three LED systems

Eksportér produktspecifikation