Download dokument () af 20
We make what matters work*

1318020
Modelkode: QSA125N1-B2/3

Eaton Moeller® series QSA Switch-disconnector-fuse, 3p, BS1 QSA125N1-B2/3

General specifications

Product Name
Eaton QSA Fuse switch-disconnector
Catalog Number
1318020
EAN
8711426702073
Product Length/Depth
250 mm
Product Height
200 mm
Product Width
170 mm
Product Weight
1.55 kg
Certifications
CE
Model Code
QSA125N1-B2/3

Electrical rating

Rated operating voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
59 kW
Rated uninterrupted current (Iu)
125 A

Features & Functions

Number of poles
Three-pole

General information

Actuator type
Without actuator
Degree of protection (front side)
IP00
Suitable for
Ground mounting
Front mounting

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.