Download dokument () af 20
We make what matters work*

1320202
Modelkode: QSA63N0-A3/3

Eaton Moeller® series QSA Switch-disconnector-fuse, 3p, 63A, BS, size 0

General specifications

Product Name
Eaton QSA Fuse switch-disconnector
Catalog Number
1320202
EAN
8711426641976
Product Length/Depth
200 mm
Product Height
200 mm
Product Width
170 mm
Product Weight
1.2 kg
Certifications
CE
Model Code
QSA63N0-A3/3

Electrical rating

Rated operating voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
30 kW
Rated uninterrupted current (Iu)
63 A

Features & functions

Number of poles
Three-pole

General information

Actuator type
Without actuator
Degree of protection (front side)
IP00
Suitable for
Ground mounting
Front mounting

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.