Vidensøgning
Download dokument () af 20
We make what matters work*

132626

Eaton Moeller® series M22 Double actuator pushbutton, RMQ-Titan, 1 NO, 1 NC, green, rot, inscribed, Blister pack for hanging

Generelle specifikationer

Product Name
Eaton Moeller® series M22 double actuator pushbutton
Catalog Number
132626
EAN
4015081295715
Product Length/Depth
30 mm
Product Height
210 mm
Product Width
130 mm
Product Weight
0.04 kg
Compliances
CE
Model Code
M22-DDL-GR-X1/X0-K1001-BVP

Aktuator

Actuator color
Green, red
Actuator function
Spring-return
Bezel color
Titanium
Bezel material
Plastic
Features
Labelled
Fitted with:
Front ring
Lens type
Oval
Number of command positions
2

Generelle oplysninger

Degree of protection (front side)
IP66
NEMA 4X
Opening diameter
22 mm
Suitable for
Illumination

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.