Download dokument () af 20
We make what matters work*

132966
Modelkode: XVTL-IZM26-8

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate for IZMX16,IZM26, W=800mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
132966
EAN
4015081298778
Product Length/Depth
730 mm
Product Height
115 mm
Product Width
370 mm
Product Weight
12.2 kg
Compliances
RoHS conform
Model Code
XVTL-IZM26-8

Produktspecifikationer

Features
Perforated
Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.