Vidensøgning
Download dokument () af 20
We make what matters work*

132973
Modelkode: XMIX16/3+4/06/06/__W/E+O

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX16, 3/4p, withdrawable unit, WxD=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132973
EAN
4015081298846
Product Length/Depth
650 mm
Product Height
60 mm
Product Width
600 mm
Product Weight
14.5 kg
Compliances
RoHS conform
Model Code
XMIX16/3+4/06/06/__W/E+O

Delivery program

Model
Other
Color
Gray

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm

Additional information

RAL-number
7035

Eksportér produktspecifikation