Vidensøgning
Download dokument () af 20
We make what matters work*

133001
Modelkode: XSWC20135

Eaton xEnergy Main LV systems LV switchgear. Rear wall, closed, IP55, for HxW=2000 W=1350mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133001
EAN
4015081299126
Product Length/Depth
1950 mm
Product Height
25 mm
Product Width
1270 mm
Product Weight
43.2 kg
Compliances
RoHS conform
Model Code
XSWC20135

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
1350 mm
Suitable for enclosure building width
1350 mm

Additional information

Suitable for
Rear panel use
RAL-number
7035

Eksportér produktspecifikation