Vidensøgning
Download dokument () af 20
We make what matters work*

133007
Modelkode: XSPTF13508

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges, for WxD=1350x800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133007
EAN
4015081299188
Product Length/Depth
1260 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
11.5 kg
Compliances
RoHS conform
Model Code
XSPTF13508

Additional information

Fitted with:
Cable entry
RAL-number
7035
Suitable for
Bottom planking
Roof planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1350 mm
Surface finishing
Powder coating

Eksportér produktspecifikation