Vidensøgning
Download dokument () af 20
We make what matters work*

133009
Modelkode: XSPBM13508

Eaton xEnergy Main LV systems LV switchgear. Bottom-/top plate, split, IP30, for WxD=1350x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133009
EAN
4015081299201
Product Length/Depth
1260 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
11.5 kg
Compliances
RoHS conform
Model Code
XSPBM13508

Additional information

RAL-number
7035
Suitable for
Bottom planking
Roof planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1350 mm
Surface finishing
Powder coating

Eksportér produktspecifikation